V-Ring type S | TWVS00050-N6611
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
For shaft diameter, d1 | 4.5 - 5.5 |
Inside diameter d | 4.0 mm |
Height of cross section c | 2.0 mm |
Dimensions A | 3.9 mm |
Free Width, B | 5.2 mm |
Maximum , d2 | d1 + 1 |
Minimum, d3 | d1 + 6 |
Fitted width, B1 | 4.5 ±0.4 |
Available Sizes & References | |
---|---|
V-ring Forsheda Ref. | V-5S |
Related Links | |
---|---|
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |