V-Ring type RM/RME  |  TWRMV3850-N6T50

TWRMV3850-N6T50
Stock (pcs.)
Please login
Installation Dimensions
For shaft diameter, d1 385 - 390 
Inside diameter d 376.0 mm
Available Sizes & References
V-ring Forsheda Ref. V-385RM/RME 
TSS Part No. Type RME TWVBV3850 
Seal Capabilities
Min. Temperature -40.0 °C
Max. Temperature 80.0 °C
Speed max. 10.0 m/s
Related Links
Material Data Sheet N6T50 Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TWRMV3850-N6T50
test