V-Ring type L/LX | TWLXV1700-N6T50
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
For shaft diameter, d1 | 165 - 175 |
Inside diameter d | 153.0 mm |
Available Sizes & References | |
---|---|
V-ring Forsheda Ref. | V-170L/LX |
TSS Part No. Type L | TWVL01700 |
Seal Capabilities | |
---|---|
Min. Temperature | -40.0 °C |
Max. Temperature | 80.0 °C |
Speed max. | 10.0 m/s |
Pressure max. | 0.0 MPa |
Related Links | |
---|---|
Material Data Sheet N6T50 | Only available for registered members |
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |