V-Ring type AX  |  TWAXW1500-N6T50

TWAXW1500-N6T50
Stock (pcs.)
Please login
Installation Dimensions
For shaft diameter, d1 1470 - 1520 
Inside diameter d 1360.0 mm
Available Sizes & References
V-ring Forsheda Ref. V-1500AX 
Seal Capabilities
Min. Temperature -40.0 °C
Max. Temperature 80.0 °C
Speed max. 10.0 m/s
Pressure max. 0.0 MPa
Related Links
Material Data Sheet N6T50 Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TWAXW1500-N6T50
test