V-Ring type AX | TWAXW1350-N6T50
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
For shaft diameter, d1 | 1320 - 1370 |
Inside diameter d | 1225.0 mm |
Available Sizes & References | |
---|---|
V-ring Forsheda Ref. | V-1350AX |
Seal Capabilities | |
---|---|
Min. Temperature | -40.0 °C |
Max. Temperature | 80.0 °C |
Speed max. | 10.0 m/s |
Pressure max. | 0.0 MPa |
Related Links | |
---|---|
Material Data Sheet N6T50 | Only available for registered members |
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |