V-Ring type A  |  TWVA00030-N6T5C

TWVA00030-N6T5C
Stock (pcs.)
Please login
Installation Dimensions
For shaft diameter, d1 2.7 - 3.5 
Inside diameter d 2.5 mm
Height of cross section c 1.5 mm
Dimensions A 2.1 mm
Free Width, B 3.0 mm
Maximum , d2 d1 + 1 
Minimum, d3 d1 + 4 
Fitted width, B1 2.5 ±0.3 
Available Sizes & References
V-ring Forsheda Ref. V-3A 
Related Links
Material Data Sheet N6T5C Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TWVA00030-N6T5C
test