V-Ring type A | TWVA00030-N4T50
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
For shaft diameter, d1 | 2.7 - 3.5 |
Inside diameter d | 2.5 mm |
Height of cross section c | 1.5 mm |
Dimensions A | 2.1 mm |
Free Width, B | 3.0 mm |
Maximum , d2 | d1 + 1 |
Minimum, d3 | d1 + 4 |
Fitted width, B1 | 2.5 ±0.3 |
Available Sizes & References | |
---|---|
V-ring Forsheda Ref. | V-3A |
Related Links | |
---|---|
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |