Turcon® Roto Glyd Ring®, without O-Ring | TG3000100-T40
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 10.0 mm |
Groove Diameter, D1 H9 | 14.9 mm |
Groove Width, L1 +0,2 | 2.2 mm |
Institute Approvals | |
---|---|
BAM | Yes |
O-Ring | |
---|---|
O-Ring Size | 11.8 x 1.8 mm |
O-Ring TSS Part No. | ORIA01180 |
Quality & Norms | |
---|---|
Conform recommendation of ISO 3320 | Yes |
Related Links | |
---|---|
Material Data Sheet T40 | Only available for registered members |
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |