Turcon® Roto Glyd Ring®, without O-Ring  |  TG3000060-Z80

TG3000060-Z80
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 6.0 mm
Groove Diameter, D1 H9 10.9 mm
Groove Width, L1 +0,2 2.2 mm
Institute Approvals
Japanese PL FCM Yes 
US FDA Yes 
O-Ring
O-Ring Size 7.65 x 1.78 mm
O-Ring TSS Part No. ORAR00011 
Quality & Norms
Conform recommendation of ISO 3320 Yes 
Related Links
Rotary Seals Catalog
CAD Drawing Only available for registered members
TG3000060-Z80
test