Turcon® Roto Glyd Ring®, without O-Ring | TG3000060-Z53
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 6.0 mm |
Groove Diameter, D1 H9 | 10.9 mm |
Groove Width, L1 +0,2 | 2.2 mm |
O-Ring | |
---|---|
O-Ring Size | 7.65 x 1.78 mm |
O-Ring TSS Part No. | ORAR00011 |
Quality & Norms | |
---|---|
Conform recommendation of ISO 3320 | Yes |
Related Links | |
---|---|
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |