Turcon® Roto Glyd Ring®, without O-Ring | TG4000150-T42
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore diameter, DN H9 | 15.0 mm |
Groove Diameter, d1 h9 | 10.1 mm |
Groove Width, L1 +0,2 | 2.2 mm |
Institute Approvals | |
---|---|
ISO 10423 - F.1.13.5.2. | Yes |
Norsok M-710 | Yes |
O-Ring | |
---|---|
O-Ring Size | 9.25 x 1.78 mm |
O-Ring TSS Part No. | ORAR00012 |
Quality & Norms | |
---|---|
Conform recommendation of ISO 3320 | No |
Related Links | |
---|---|
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |