Turcon® Roto Glyd Ring®, without O-Ring  |  TG4000140AT19

TG4000140AT19
Stock (pcs.)
Please login
Installation Dimensions
Bore diameter, DN H9 14.0 mm
Groove Diameter, d1 h9 9.1 mm
Groove Width, L1 +0,2 2.2 mm
O-Ring
O-Ring Size 8.75 x 1.8 mm
O-Ring TSS Part No. ORIA00875 
Quality & Norms
QCC
Conform recommendation of ISO 3320 No 
Related Links
Material Data Sheet T19 Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TG4000140AT19
test