Turcon® Roto Glyd Ring®, without O-Ring  |  TG4000140-T40

TG4000140-T40
Stock (pcs.)
Please login
Installation Dimensions
Bore diameter, DN H9 14.0 mm
Groove Diameter, d1 h9 9.1 mm
Groove Width, L1 +0,2 2.2 mm
Institute Approvals
BAM Yes 
O-Ring
O-Ring Size 8.75 x 1.8 mm
O-Ring TSS Part No. ORIA00875 
Quality & Norms
Conform recommendation of ISO 3320 No 
Related Links
Material Data Sheet T40 Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TG4000140-T40
test