Turcon® Roto Glyd Ring®, without O-Ring  |  TG4000120-T10

TG4000120-T10
Stock (pcs.)
Please login
Installation Dimensions
Bore diameter, DN H9 12.0 mm
Groove Diameter, d1 h9 7.1 mm
Groove Width, L1 +0,2 2.2 mm
Institute Approvals
BAM Yes 
O-Ring
O-Ring Size 6.70 x 1.8 mm
O-Ring TSS Part No. ORIA00670 
Quality & Norms
Conform recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet T10 Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TG4000120-T10
test