Turcon® Roto Glyd Ring®, without O-Ring  |  TG4000080-T10

TG4000080-T10
Stock (pcs.)
Please login
Installation Dimensions
Bore diameter, DN H9 8.0 mm
Groove Diameter, d1 h9 3.1 mm
Groove Width, L1 +0,2 2.2 mm
Institute Approvals
BAM Yes 
O-Ring
O-Ring Size 2.90 x 1.78 mm
O-Ring TSS Part No. ORAR00006 
Quality & Norms
Conform recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet T10 Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TG4000080-T10
test