Turcon® Roto Glyd Ring®, with O-Ring (as Set)  |  TG4000180-T40E

TG4000180-T40E
Stock (pcs.)
Please login
Installation Dimensions
Bore diameter, DN H9 18.0 mm
Groove Diameter, d1 h9 13.1 mm
Groove Width, L1 +0,2 2.2 mm
O-Ring
O-Ring Size 12.42 x 1.78 mm
O-Ring TSS Part No. ORAR00014 
Seal Capabilities
Min. Temperature -45.0 °C
Max. Temperature 145.0 °C
Speed max. 2.0 m/s
Pressure max. 20.0 MPa
Quality & Norms
Conform recommendation of ISO 3320 No 
Related Links
Material Data Sheet E7515 Only available for registered members
Material Data Sheet T40 Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TG4000180-T40E
test