Turcon® Roto Glyd Ring®, with O-Ring (as Set) | TG4000180-T10N
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore diameter, DN H9 | 18.0 mm |
Groove Diameter, d1 h9 | 13.1 mm |
Groove Width, L1 +0,2 | 2.2 mm |
O-Ring | |
---|---|
O-Ring Size | 12.42 x 1.78 mm |
O-Ring TSS Part No. | ORAR00014 |
Seal Capabilities | |
---|---|
Min. Temperature | -30.0 °C |
Max. Temperature | 100.0 °C |
Speed max. | 1.0 m/s |
Pressure max. | 30.0 MPa |
Quality & Norms | |
---|---|
Conform recommendation of ISO 3320 | No |
Related Links | |
---|---|
Material Data Sheet N7083 | Only available for registered members |
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |