Turcon® Roto Glyd Ring®, with O-Ring (as Set)  |  TG4000160-T05V

TG4000160-T05V
Stock (pcs.)
Please login
Installation Dimensions
Bore diameter, DN H9 16.0 mm
Groove Diameter, d1 h9 11.1 mm
Groove Width, L1 +0,2 2.2 mm
O-Ring
O-Ring Size 10.82 x 1.78 mm
O-Ring TSS Part No. ORAR00013 
Quality & Norms
Conform recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet T05 Only available for registered members
Material Data Sheet V70GA Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TG4000160-T05V
test