Turcon® Roto Glyd Ring®, with O-Ring (as Set)  |  TG4000150-T40V

TG4000150-T40V
Stock (pcs.)
Please login
Installation Dimensions
Bore diameter, DN H9 15.0 mm
Groove Diameter, d1 h9 10.1 mm
Groove Width, L1 +0,2 2.2 mm
O-Ring
O-Ring Size 9.25 x 1.78 mm
O-Ring TSS Part No. ORAR00012 
Seal Capabilities
Min. Temperature -10.0 °C
Max. Temperature 200.0 °C
Speed max. 2.0 m/s
Pressure max. 20.0 MPa
Quality & Norms
Conform recommendation of ISO 3320 No 
Related Links
Material Data Sheet T40 Only available for registered members
Material Data Sheet V70GA Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TG4000150-T40V
test