Turcon® Roto Glyd Ring®, with O-Ring (as Set) | TG4000140-Z80N
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore diameter, DN H9 | 14.0 mm |
Groove Diameter, d1 h9 | 9.1 mm |
Groove Width, L1 +0,2 | 2.2 mm |
O-Ring | |
---|---|
O-Ring Size | 8.75 x 1.8 mm |
O-Ring TSS Part No. | ORIA00875 |
Quality & Norms | |
---|---|
Conform recommendation of ISO 3320 | No |
Related Links | |
---|---|
Material Data Sheet N7083 | Only available for registered members |
Material Data Sheet Z80 | Only available for registered members |
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |