Turcon® Roto Glyd Ring®, with O-Ring (as Set)  |  TG4000100-T46N

TG4000100-T46N
Stock (pcs.)
Please login
Installation Dimensions
Bore diameter, DN H9 10.0 mm
Groove Diameter, d1 h9 5.1 mm
Groove Width, L1 +0,2 2.2 mm
O-Ring
O-Ring Size 4.80 x 1.8 mm
O-Ring TSS Part No. ORIA00480 
Quality & Norms
Conform recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet N7083 Only available for registered members
Material Data Sheet T46 Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TG4000100-T46N
test