Shaft Repair Kit  |  TS0099103-900V2

TS0099103-900V2
Stock (pcs.)
Please login
Installation Dimensions metric
Nominal Shaft diameter, d1 26.0 mm
Shaft diameter range min. 25.87 mm
Shaft diameter range max. 26.0 mm
Length without flange, X ± 0,8 8.0 mm
Overall length, Y ± 0,8 12.0 mm
Flange diameter, D ± 1,6 33.3 mm
Max.installation depth, Z 46.0 mm
Related Links
Rotary Seals Catalog
TS0099103-900V2
test