Shaft Repair Kit  |  TS0099087-900V2

TS0099087-900V2
Stock (pcs.)
Please login
Installation Dimensions imperial
Nominal Shaft diameter, d1 inch 0.875 inch
Shaft diameter range min. inch 0.873 inch
Shaft diameter range max. inch 0.877 inch
Length without flange, X ± 0,031 inch 0.313 inch
Overall length, Y ± 0,031 inch 0.438 inch
Flange diameter, D ± 0,063 inch 1.094 inch
Max.installation depth, Z inch 2.0 inch
Related Links
Rotary Seals Catalog
TS0099087-900V2
test