TSS type TRP and Stefa type 6CC | TRP000280HN8MMR
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Shaft diameter, d1 h11 | 28.0 mm |
Bore diameter, d2 H8 | 40.0 mm |
Width, b | 6.0 mm |
Related Links | |
---|---|
Material Data Sheet N8MMR | Only available for registered members |
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |