TSS type TRP and Stefa type 6CC  |  TRP000120-N7MMR

TRP000120-N7MMR
Stock (pcs.)
No Longer Available
Installation Dimensions
Shaft diameter, d1 h11 12.0 mm
Bore diameter, d2 H8 22.0 mm
Width, b 6.0 mm
Related Links
Rotary Seals Catalog
CAD Drawing Only available for registered members
TRP000120-N7MMR
test