TSS type TRK and Stefa type CD | TRK000040HH7503
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Shaft diameter, d1 h11 | 4.0 mm |
Bore diameter, d2 H8 | 8.0 mm |
Width, b | 2.0 mm |
Related Links | |
---|---|
Material Data Sheet H7503 | Only available for registered members |
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |