TSS type TRG Gand Stefa type BD  |  TRG000060-VCBM1

TRG000060-VCBM1
Stock (pcs.)
No Longer Available
Installation Dimensions
Shaft diameter, d1 h11 6.0 mm
Bore diameter, d2 H8 10.0 mm
Width, b 2.0 mm
Related Links
Rotary Seals Catalog
CAD Drawing Only available for registered members
TRG000060-VCBM1
test