TSS type TRG Gand Stefa type BD  |  TRG000050-N7LMR

TRG000050-N7LMR
Stock (pcs.)
Please login
Installation Dimensions
Shaft diameter, d1 h11 5.0 mm
Bore diameter, d2 H8 9.0 mm
Width, b 2.0 mm
Related Links
Material Data Sheet N7LMR Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TRG000050-N7LMR
test