TSS type TRF and Stefa type DC  |  TRF000580-N7MM

TRF000580-N7MM
Stock (pcs.)
No Longer Available
Installation Dimensions
Shaft diameter, d1 h11 58.0 mm
Bore diameter, d2 H8 80.0 mm
Width, b 13.0 mm
Seal Capabilities
Min. Temperature -40.0 °C
Max. Temperature 110.0 °C
Speed max. 10.0 m/s
Pressure max. 0.05 MPa
Related Links
Rotary Seals Catalog
CAD Drawing Only available for registered members
TRF000580-N7MM
test