TSS type TRF and Stefa type DC  |  TRF000508-4V012

TRF000508-4V012
Stock (pcs.)
Please login
Installation Dimensions
Shaft diameter, d1 h11 50.8 mm
Bore diameter, d2 H8 73.13 mm
Width, b 12.7 mm
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 200.0 °C
Speed max. 30.0 m/s
Pressure max. 0.05 MPa
Related Links
Rotary Seals Catalog
CAD Drawing Only available for registered members
TRF000508-4V012
test