TSS type TRF and Stefa type DC | TRF000508-4N011
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Shaft diameter, d1 h11 | 50.8 mm |
Bore diameter, d2 H8 | 73.13 mm |
Width, b | 12.7 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -40.0 °C |
Max. Temperature | 110.0 °C |
Speed max. | 10.0 m/s |
Pressure max. | 0.05 MPa |
Related Links | |
---|---|
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |