TSS type TRF and Stefa type DC | TRF000450-VCBVR
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Shaft diameter, d1 h11 | 45.0 mm |
Bore diameter, d2 H8 | 62.0 mm |
Width, b | 12.0 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -30.0 °C |
Max. Temperature | 200.0 °C |
Speed max. | 30.0 m/s |
Pressure max. | 0.05 MPa |
Related Links | |
---|---|
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |