TSS type TRF and Stefa type DC  |  TRF000450-4V012

TRF000450-4V012
Stock (pcs.)
Please login
Installation Dimensions
Shaft diameter, d1 h11 45.0 mm
Bore diameter, d2 H8 62.0 mm
Width, b 12.0 mm
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 200.0 °C
Speed max. 30.0 m/s
Pressure max. 0.05 MPa
Related Links
Rotary Seals Catalog
CAD Drawing Only available for registered members
TRF000450-4V012
test