TSS type TRC and Stefa type BB  |  TRC000170-4V012

TRC000170-4V012
Stock (pcs.)
Please login
Installation Dimensions
Shaft diameter, d1 h11 17.0 mm
Bore diameter, d2 H8 34.0 mm
Width, b 4.0 mm
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 200.0 °C
Speed max. 30.0 m/s
Pressure max. 0.05 MPa
Related Links
Rotary Seals Catalog
CAD Drawing Only available for registered members
TRC000170-4V012
test