TSS type TRC and Stefa type BB  |  TRC000160-4N011

TRC000160-4N011
Stock (pcs.)
Please login
Installation Dimensions
Shaft diameter, d1 h11 16.0 mm
Bore diameter, d2 H8 24.0 mm
Width, b 7.0 mm
Seal Capabilities
Min. Temperature -40.0 °C
Max. Temperature 110.0 °C
Speed max. 10.0 m/s
Pressure max. 0.05 MPa
Related Links
Rotary Seals Catalog
CAD Drawing Only available for registered members
TRC000160-4N011
test