TSS type TRB and Stefa type DB  |  TRB000220-N7MMP

TRB000220-N7MMP
Stock (pcs.)
Please login
Installation Dimensions
Shaft diameter, d1 h11 22.0 mm
Bore diameter, d2 H8 47.0 mm
Width, b 10.0 mm
Related Links
Material Data Sheet N7MMP Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TRB000220-N7MMP
test