TSS type TRA and Stefa type CB | TRA000070-N8MM5
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Shaft diameter, d1 h11 | 7.0 mm |
Bore diameter, d2 H8 | 16.0 mm |
Width, b | 7.0 mm |
Related Links | |
---|---|
Material Data Sheet N8MM5 | Only available for registered members |
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |