Type DO in Cast Iron  |  TLDOA0710-2FP00

TLDOA0710-2FP00
Stock (pcs.)
Please login
Cast Iron
Inside diameter Di 71.0 mm
Outer diameter Da 90.0 mm
Width L 29.0 mm
dmax. 68.0 mm
D ± 0.1 95.5 mm
D1± 0.1 94.7 mm
D3 84.0 mm
L1 13.5 mm
L2 min. 15.5 mm
L5 2.0 mm
r 3.0 mm
S 3 mm
Seal Capabilities
Min. Temperature -30 °C
Max. Temperature 100 °C
Speed max. (with oil lubrication) 3 m/s
Pressure max. 0,3 MPa
Related Links
Rotary Seals Catalog
TLDOA0710-2FP00
test