Type DO in Cast Iron  |  TLDOA0660-2FP00

TLDOA0660-2FP00
Stock (pcs.)
Please login
Cast Iron
Inside diameter Di 66.0 mm
Outer diameter Da 85.0 mm
Width L 28.0 mm
dmax. 63.0 mm
D ± 0.1 90.0 mm
D1± 0.1 89.2 mm
D3 78.0 mm
L1 14.0 mm
L2 min. 16.0 mm
L5 2.0 mm
r 3.0 mm
S 3 mm
Seal Capabilities
Min. Temperature -30 °C
Max. Temperature 100 °C
Speed max. (with oil lubrication) 3 m/s
Pressure max. 0,3 MPa
Related Links
Rotary Seals Catalog
TLDOA0660-2FP00
test