Type DO in Cast Iron | TLDOA0600-2FP00
Stock (pcs.) | |
---|---|
Please login |
Cast Iron | |
---|---|
Inside diameter Di | 60.0 mm |
Outer diameter Da | 74.0 mm |
Width L | 20.6 mm |
dmax. | 57.0 mm |
D ± 0.1 | 78.4 mm |
D1± 0.1 | 77.4 mm |
D3 | 70.0 mm |
L1 | 9.0 mm |
L2 min. | 11.0 mm |
L5 | 1.9 mm |
r | 2.5 mm |
S | 3 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -30 °C |
Max. Temperature | 100 °C |
Speed max. (with oil lubrication) | 3 m/s |
Pressure max. | 0,3 MPa |
Related Links | |
---|---|
Rotary Seals Catalog |