Type DO in Cast Iron | TLDOA0480-2FP00
Stock (pcs.) | |
---|---|
Please login |
Cast Iron | |
---|---|
Inside diameter Di | 48.0 mm |
Outer diameter Da | 62.0 mm |
Width L | 25.0 mm |
dmax. | 45.0 mm |
D ± 0.1 | 68.0 mm |
D1± 0.1 | 67.2 mm |
D3 | 58.0 mm |
L1 | 12.0 mm |
L2 min. | 14.0 mm |
L5 | 2.0 mm |
r | 3.0 mm |
S | 3 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -30 °C |
Max. Temperature | 100 °C |
Speed max. (with oil lubrication) | 3 m/s |
Pressure max. | 0,3 MPa |
Related Links | |
---|---|
Rotary Seals Catalog |