Type DO in Bearing Steel  |  TLDOA0735-2CP00

TLDOA0735-2CP00
Stock (pcs.)
Please login
Bearing Steel
GNL Reference 5481 
Inside diameter Di 73.5 mm
Outer diameter Da 88.5 mm
Width L 20.4 mm
dmax. 70 mm
D ± 0.1 90.2 mm
D1 ± 0.1 89.4 mm
D3 82 mm
L1 12.7 mm
L2 min. 14.3 mm
L4 2.2 mm
r 2.8 mm
S 3 mm
Seal Capabilities
Min. Temperature -20 °C
Max. Temperature 100 °C
Speed max. (with oil lubrication) 2.2 m/s
Pressure max. 0,15 MPa
Related Links
Rotary Seals Catalog
TLDOA0735-2CP00
test