Type DO in Bearing Steel  |  TLDOA0430-2CP00

TLDOA0430-2CP00
Stock (pcs.)
Please login
Bearing Steel
GNL Reference 4961 
Inside diameter Di 43.0 mm
Outer diameter Da 58.0 mm
Width L 24.0 mm
dmax. 39 mm
D ± 0.1 61.6 mm
D1 ± 0.1 60.8 mm
D3 53.4 mm
L1 10 mm
L2 min. 12 mm
L4 1.8 mm
r 2.5 mm
S 3 mm
Seal Capabilities
Min. Temperature -20 °C
Max. Temperature 100 °C
Speed max. (with oil lubrication) 2.2 m/s
Pressure max. 0,15 MPa
Related Links
Rotary Seals Catalog
TLDOA0430-2CP00
test