Type DO in Bearing Steel  |  TLDOA0400-2CP00

TLDOA0400-2CP00
Stock (pcs.)
Please login
Bearing Steel
GNL Reference 4701 
Inside diameter Di 40.0 mm
Outer diameter Da 52.0 mm
Width L 20.0 mm
dmax. 36 mm
D ± 0.1 55 mm
D1 ± 0.1 54.2 mm
D3 46 mm
L1 9 mm
L2 min. 11 mm
L4 1 mm
r 1 mm
S 3 mm
Seal Capabilities
Min. Temperature -20 °C
Max. Temperature 100 °C
Speed max. (with oil lubrication) 2.2 m/s
Pressure max. 0,15 MPa
Related Links
Rotary Seals Catalog
TLDOA0400-2CP00
test