Type DO in Bearing Steel  |  TLDOA0390-2CP00

TLDOA0390-2CP00
Stock (pcs.)
Please login
Bearing Steel
GNL Reference 5211 
Inside diameter Di 39.0 mm
Outer diameter Da 50.0 mm
Width L 14.0 mm
dmax. 35 mm
D ± 0.1 52 mm
D1 ± 0.1 51.5 mm
D3 46 mm
L1 6.5 mm
L2 min. 8 mm
L4 1 mm
r 1 mm
S 1.5 mm
Seal Capabilities
Min. Temperature -20 °C
Max. Temperature 100 °C
Speed max. (with oil lubrication) 2.2 m/s
Pressure max. 0,15 MPa
Related Links
Rotary Seals Catalog
TLDOA0390-2CP00
test