Type DO in Bearing Steel | TLDOA0340-2CP00
Stock (pcs.) | |
---|---|
Please login |
Bearing Steel | |
---|---|
GNL Reference | 5201 |
Inside diameter Di | 34.0 mm |
Outer diameter Da | 45.0 mm |
Width L | 14.0 mm |
dmax. | 30 mm |
D ± 0.1 | 47 mm |
D1 ± 0.1 | 46.5 mm |
D3 | 42 mm |
L1 | 6.5 mm |
L2 min. | 8 mm |
L4 | 1 mm |
r | 1 mm |
S | 1.5 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -20 °C |
Max. Temperature | 100 °C |
Speed max. (with oil lubrication) | 2.2 m/s |
Pressure max. | 0,15 MPa |
Related Links | |
---|---|
Rotary Seals Catalog |