Type DF Bearing Steel  |  TLDFA0680-2CP

TLDFA0680-2CP
Stock (pcs.)
No Longer Available
DF Bearing Steel
GNL Reference 0691 
Inside diameter Di 68.0 mm
Outer diameter Da 86.2 mm
Width L 20.0 mm
dmax. 64.00 mm
D 95.60 mm
D1 82.00 mm
L1 8.00 mm
L2 10.00 mm
L3 11.00 mm
S 3.50 mm
Seal Capabilities
Min. Temperature -20 °C
Max. Temperature 100.0 °C
Speed max. (with oil lubrication) 2.2 m/s
Pressure max. 0.15 MPa
Related Links
Rotary Seals Catalog
TLDFA0680-2CP
test