Type DF Bearing Steel  |  TLDFA0635-2CP

TLDFA0635-2CP
Stock (pcs.)
No Longer Available
DF Bearing Steel
GNL Reference 5471 
Inside diameter Di 63.5 mm
Outer diameter Da 81.0 mm
Width L 19.0 mm
dmax. 59.50 mm
D 87.80 mm
D1 71.00 mm
L1 8.00 mm
L2 9.00 mm
L3 9.50 mm
S 3.00 mm
Seal Capabilities
Min. Temperature -20 °C
Max. Temperature 100.0 °C
Speed max. (with oil lubrication) 2.2 m/s
Pressure max. 0.15 MPa
Related Links
Rotary Seals Catalog
TLDFA0635-2CP
test