Type DF Bearing Steel | TLDFA0585-2CP
Stock (pcs.) | |
---|---|
No Longer Available |
DF Bearing Steel | |
---|---|
GNL Reference | 2011 |
Inside diameter Di | 58.5 mm |
Outer diameter Da | 73.0 mm |
Width L | 19.0 mm |
dmax. | 54.00 mm |
D | 82.50 mm |
D1 | 65.00 mm |
L1 | 8.00 mm |
L2 | 10.00 mm |
L3 | 11.00 mm |
S | 3.00 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -20 °C |
Max. Temperature | 100.0 °C |
Speed max. (with oil lubrication) | 2.2 m/s |
Pressure max. | 0.15 MPa |
Related Links | |
---|---|
Rotary Seals Catalog |