System 500 | TC5001350-4N06B
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Inside Diameter, d1 | 135.0 mm |
Outside Diameter, d2 | 165.0 mm |
Width | 17.0 mm |
System 500 (TC 5) NBR available | Yes |
System 500 (TC 5) HNBR available | Yes |
System 500 (TC 5) FKM available | Yes |
System 3000 (TC 3) NBR available | No |
System 3000 (TC 3) HNBR available | No |
System 3000 (TC 3) FKM available | No |
System 5000 (TC 0) NBR available | No |
System 5000 (TC 0) HNBR available | No |
System 5000 (TC 0) FKM available | No |
Related Links | |
---|---|
Rotary Seals Catalog |